The new installation size in the drylin® W linear system

WK-06-20 – The 6 series is very small, but can do a lot
WK-06-20 – The 6 series is very small, but can do a lot
WK-06-20 – The 6 series is very small, but can do a lot
Tech up with igus news
  • Ready-to-install linear carriages in three lengths
Cost down with igus news
  • 20% narrower than previous installation size (06-30)
evidence from igus news
  • Tested: static load capacity linear system Coy 1,680N
recycling with igus news
  • 100% lubrication-free due to "sliding instead of rolling"

Ask our experts

igus expert Michael Hornung

Download current catalogue

News HMI 2021

Further drylin® products

shopping icon

Application examples of our drylin® products

Carpentry project Cologne Chamber of Trade

igus® helps prospective carpenters with their project

igus blister centre

igus® in the storage technology of a blister centre

igus labelling machine

igus® components in KHS labelling machines

fabmaker educational printer

Linear guide components for 3D printers