Banner Imageof slewing rings

Ready-to-install, self-lubricating slewing ring systems

The ideal solution for rotary applications

  • Tested in the industry's largest test laboratory
  • 100% maintenance-free & self-lubricating
  • Lightweight, resistant to dirt, dust & corrosion
  • Review service life with our online configurator
  • Ready-to-install and easy-to-assemble
  • Many designs available from stock

Shop PRT Slewing Rings

PRT-01 Slewing Rings

Slewing rings, PRT-01
  • Simple installation
  • High rigidity and wear-resistant
  • Replaceable, maintenance-free sliding elements
  • Available in aluminum or 316 stainless steel
  • Also in ESD and FDA-compliant versions

PRT-02 Slewing Rings

Slewing rings, PRT-02
  • Very lightweight
  • Outer ring made of anodized aluminum, 316 stainless steel or iglide® G
  • 30% lighter with plastic screws
  • Also available in FDA-compliant version

PRT-04 Slewing Rings

Slewing rings, PRT-04
  • 60% lighter and 50% more space-saving
  • Wear-resistant & maintenance-free sliding elements
  • Easy replacement and extension
  • Easy to install with replaceable sliding elements

PRT-05 Slewing Rings

Slewing Rings, PRT-05
  • Lighweight & cost-effective solid plastic
  • Durable combination of materials iglide® M260 and P4
  • Made from at least 97% regranulate

Toothed Slewing Rings

Slewing rings, toothed
  • For very high loads and heavy-duty applications
  • Four tooth standards are available
  • Toothed belt profiles: T10, AT10, HTD8M
  • Stainless steel version available

Slewing Ring Accessories

Slewing ring accessories
  • Manual clamps & aluminum drive shafts
  • Clamping levers and gliding pads available
  • Distance rings made of aluminum or POM
  • New: steel spacing ring for heavy-duty

How PRT Slewing Rings Work

how slewing rings work

iglide® PRT Slewing Ring Product Finder

slewing ring product finder

Slewing Ring Applications

EEVE, personal garden robot

Personal Garden Robot

PRT slewing ring for chair and table

PRT for Furniture

flipchart

Interactive Flipchart

Assembly table

Assembly Table

Niels

Machine Tools & Machining Centers


FAQ: Frequently Asked Questions

Browse the Engineer's Toolbox


Contact Us

Questions or product information? Please contact:

Nate Guadagni
Nate Guadagni

PRT Product Manager

1 401 438-2200Email