RV parts & components

RV Parts & Components Require No Grease & Can Withstand Any Environment

Design reliable class a vehicles with engineered composite plastics


RV Parts from igus®

drylin® W linear guide rails

drylin W linear rails
  • Self-lubricating, grease and maintenance-free
  • Dirt, corrosion and UV-resistant
  • Easy to assemble and resistant to high loads
  • Lightweight, low-wear and quiet-running
  • Learn more here

iglide® J,G,R flange/sleeve bearings

iglide g300 flange bearing
  • Quiet running
  • Resistant to edge loads
  • Self-lubricating
  • Maintenance-free
  • Low wear

drylin® R linear shaft bearings

drylin R linear shaft bearings
  • Compatible with standard ball bushings
  • Interchangeable liners
  • Highly wear-resistant
  • Durable and dirt-resistant
  • Learn more here

E-Z Chain®

E-Z chain
  • Easily fill cables from the inside or outside of the cable carrier without opening or closing the lids
  • Cost-effective
  • Dirt/wear resistant
  • Anti-flammable
  • Mounting brackets with integrated strain relief available

e-chain® Series 2500

Series 2500
  • Snap open along the outer radius
  • Integrated strain relief possible
  • Variable interior separation
  • Long service life
  • Easy assembly

e-chain® Series 3500

Series 3500
  • Snap-open along the outer radius
  • Integrated strain relief possible
  • Variable interior separation
  • Long service life
  • Easy assembly

Blog:  What Are the Different Types of RV Slide Out Mechanisms?

rv slide out

Application examples

RV drylin awnings and doors

drylin linear slides used in awnings and doors

camper van

drylin linear slides used in minivans and camper vans

drylin and iglide bearings

drylin linear and iglide flange and sleeve bearings