Change Language :
As industrial robotic applications become more and more demanding, we're finding an increased need for flexible cables that can handle extremely complex movements and torsional stress while still delivering a long service life.
Our CF-ROBOT power cable has a torsion-resistant, tin-plated copper shield sheath, which is in contrast to conventional counter wound copper shields. The outer jacket material is a high-grade TPE mixture with excellent wear properties. CF-ROBOT cables are an ideal partner for triflex® R multi-axis cable carriers.
Torsion tests in the igus® laboratory with CF-ROBOT (type 037) in a triflex® R test rig against a standard Series 310 chainflex® continuous-flex cable with a 270° rotation angle revealed no damage to the CF-ROBOT cable, even after 2.5 million cycles. Shield damage was detected in the CF310-250-01 after 250,000 cycles.
Our line of robot cables has recently been expanded to offer twistable hybrid, bus, motor, and fiber-optic cables, all of which have been extensively tested in the igus® laboratories to ensure optimum performance in your application.
triflex® R readychain® systems are turnkey harnessed cable and hose packages for use on robots. Delivered complete with cables, hoses, connectors and accessories as required.
The chainflex® continuous-flex cables range includes the CF-Robot series, which includes control, data, servo and power cables.
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!