Change Language :
iglide JPF
Based on the tried and tested iglide J endurance material, iglide JPF has comparable specifications - without the use of PTFE.
For antistatic requirements, without PTFE
The new material iglide FPF is not only conductive and therefore ideal for applications with ESD requirements, but also PTFE-free.
The all-rounder with FDA and without PTFE
According to FDA, EU 10/2011 and now new: without PTFE. With excellent sliding and wear properties.
iglide AX500
According to FDA, EU 10/2011 and new: GB 4806.1/7. The high-temperature material with ESD specifications can now also be used for applications that require compliance with Chinese food standards.
Calculate the CO2 footprint for each component
In more and more areas, CO₂ emissions have to be determined and reduced. We support you in this: The CO2 emissions generated during the transport and manufacturing processes of our plain bearings can now be calculated and displayed for each iglide bearing. This allows you to select and compare the plain bearing with the lowest carbon footprint for your application.
iglide Q2LW
The regranulate version of the tried-and-tested iglide Q2 heavy-duty plain bearing material is ideal for price-sensitive applications with high loads.
iglide econ materials
The materials of the econ series, iglide J4, GLW, P4, PLW210, ALW350, HLW and NEW: Q2LW are not only ideal for a wide range of applications, but are now also available in standard dimensions.
iglide "large bearings"
With the new bearing segments made of iglide J, plain bearings with large diameters can be realised quickly and easily with postforming processes.
Heavy-duty composite bearing with homogeneous design
The new fiber composite material for high loads has a homogeneous layer structure and can therefore be flexibly processed and used
on all sides.