iglide® plastic bushings - temperature

Temperatures

bushing temperatures
bushing temperatures

Table 1.5: Lower application temperatures

Application Temperatures

MaterialLower application temperatures [°F]Fastening is to be provided from [° F]Upper short-term ambient temperature [° F]
iglide® G300-40212428
iglide® J-72.4140284
iglide® M250-40140392
iglide® L280-40140392
iglide® T500-234275599
iglide® A180-58140230
iglide® A200-40122392
iglide® A290-40230446
iglide® A500-148266599
iglide® F-40221446
iglide® H-40248500
iglide® H4-40230500
iglide® H370-40212500
iglide® L250-40131392
iglide® P-40194392
iglide® Q-40122392
iglide® R-58122284
iglide® UW-58176284
iglide® V400-58212482
iglide® Z-148293590
iglide® B-40122266
iglide® C-40104302
iglide® D-58122284
iglide® GLW-40176392
iglide® H2-40122500
iglide® J200-58140284
iglide® T220-40122338
iglide® UW500-148302599

plastic bushing temperature tests

Temperature and load

Coefficient of thermal expansion


Contact a Bearings Expert