drylin® W building blocks in hygienic design

drylin® W building blocks in hygienic design
drylin® W building blocks in hygienic design
drylin® W building blocks in hygienic design
Tech up with igus news
  • Linear guide according to hygienic design guidelines
  • Resistant due to VA stainless steels
  • Liners meet conformities for FDA
    and EU10/2011
Cost down with igus news
  • Ready-to-install linear guide
  • Shafts in desired length up to 3,000mm
  • Simple cleaning processes
  • Interchangeable liners: iglidur® A160 for food/pharmaceutical, iglidur® E7 for longest run times on stainless steel
evidence from igus news
  • igus® test setup for wear and running performance: stainless steel system with iglidur® E7 liners, horizontal installation position, centric drive/load, load 400N, speed 0.05m/s, running performance: 2500km
recycling with igus news
  • 100% corrosion-free
  • 100% lubrication-free through the use of igus®
    polymers in the bearing points
  • 100% maintenance-free due to incorporated
    solid lubricants
  • igus® supports the circular economy of
    plastics and is investing in chemical recycling.
    More here

Ask our experts

igus expert Michael Hornung

Download current catalogue

News HMI 2021

Further drylin® products

shopping icon

Application examples of our drylin® products

Carpentry project Cologne Chamber of Trade

igus® helps prospective carpenters with their project

igus blister centre

igus® in the storage technology of a blister centre

igus labelling machine

igus® components in KHS labelling machines

fabmaker educational printer

Linear guide components for 3D printers