Black telescopic rails – conspicuously inconspicuous

Telescopic rail in black from igus
NTP-27 in blue
NT-60 in silver
Tech up with igus news
  • Telescopic rails in two installation sizes, now available in black as well
  • Unobtrusive integration into machine environment and interior
  • Black surface reduces light reflections
  • Corrosion-free for indoor and outdoor use
  • Extension length for installation size 35 up to 600mm,
  • Sizes from 60mm up to 2,000mm
Cost down with igus news
  • Precise production of individual extension lengths as required
  • Full extension, partial extension and overextension options ready-to-install
  • Telescopic rails optional in silver and black
  • Quiet operation with no rolling elements
  • Mechanism for latching (end position or individual) available
  • Can be ordered online from 1 piece
evidence from igus news
  • Tested: NT-60 Load capacity of 180N on a drawer with two vertically installed telescopic rails, basic length 500mm
  • Tested: NT-35 load capacity of 90N for one drawer with two vertically installed telescopic rails, basic length 250mm
  • Tested: corrosion resistance, salt-spray tested (NSS) according to DIN EN 9227/ASTM B-117
recycling with igus news
  • 100% lubrication-free and maintenance-free operation,
  • Very quiet through sliding motion instead of metal balls
  • No contamination in the application environment

Versatile application

NT telescopic rail design drawing

Ask our experts

Contact igus expert

Download current catalogue

News HMI 2020

Further drylin® products

shopping icon

Application examples of our drylin® products

Carpentry project Cologne Chamber of Trade

igus® helps prospective carpenters with their project

igus blister centre

igus® in the storage technology of a blister centre

igus labelling machine

igus® components in KHS labelling machines

fabmaker educational printer

Linear guide components for 3D printers