iglide® P, sleeve bearing, mm

  • No moisture absorption even with high ambient humidity
  • Low wear rates
  • High load capacity
  • Cost-effective
  • CO2 equivalent: per piece available
Product description
iglide® P | No moisture absorption even with high ambient humidity
  • Low wear rates
  • High load capacity
  • Cost-effective
  • Dry-running and maintenance-free
  • Standard range from stock
Due to thermal stability and low water absorption, the iglide® P bearings are among the most dimensionally stabile allround bearings under varying environmental conditions. iglide® P bearings are recommended for swivel and rotation movements for medium loads.
 
Typical application areas
Machine tools
Solar technology
Fitness/physical therapy equipment
Railway technology

You will find plenty of additional application areas here: Browse all Industries
 
When to use it?
  • If low moisture absorption is requested
  • When a cost-effective bearing for high pressure loads is required
  • When high precision in high humidity and moderately high temperatures are needed
When not to use?
  • When the maximum application temperature is above +248 °F
  • When mechanical reaming of the wall surface is necessary
  • When the highest wear resistance is required
Use our filter options to find the most suitable product

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: the thicker the bearings are, the larger the tolerances must be.
Testing methods
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece
Technical data
Accessories
Downloads

Application Assistance

For further questions or product information, please contact:

Photo
Hope Mammone

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302