Change Language :
Servo cable series with PUR jacket for demanding movements in the energy chain. The structure is adapted to the motor generations of the FANUC company. It was designed for use in machine tools. This cable is UL certified, with colouring according to Desina and other required standards covering this worldwide market. Of course, we also give a guarantee of up to 36 months and deliver from stock.
DriveTech – cables for drive technology with and without connector
The igus business units, chainflex and readycable, develop and produce cables that are sold by the metre and dimension and harness cables with plug-in connectors for direct connection to electrical drives. Motion by electric drives is created by converting electrical energy from the power grid or from a battery into mechanical energy. The igus products are the means of transport for electrical energy and ultimately set machines such as machine tools, robots or handling machines in motion.
igus® Part No.
Number of cores and conductor nominal cross section
Outer diameter
Copper index
Weight
[mm²]
[mm]
[kg/km]
[kg/km]
CF270.UL.10.06.D
(6G1.0)C
9,5
87
133
[Wakoadd artnr="CF270.UL.10.06.D" vs="2" text="order"]
Customer Service:
Monday to Friday from 8 am - 8 pm
Online:
24h