Change Language :
Square section tube made of hard-anodized aluminum
Torque resistant without 2nd guidance
Tolerates moments up to 10 Nm
Carriage version for all unsupported solutions
Force absorption from all directions
Anti-rotation
Clearance is continuously adjustable manually
drylin® Q - bearing housingCarriage version for all unsupported solutions
Force absorption from all directions
Anti-rotation
Clearance is continuously adjustable manually
With manual clamp
drylin® Q - bearing housing with manual clampEnclosed, anodized aluminium housing
Short design or tandem housing
Torque resistant without 2nd guidance
drylin® housing bearing Q20Flange pillow block made of anodized aluminum
Round flange (01 version), square flange (02 version
Standard type or tandem housing
Torque resistant without 2nd guidance
drylin® W - flange bearingSolid polymer bearing made of iglide® J
Very light
Tolerates moments up to 3 Nm
Space saving
drylin® Q - housing bearing Q10Based on a torque resistant square guide with 7.5 mm edge lengths
Hollow chamber for supply lines (media, compressed air,cable)
drylin® Q - accessoryToothed, hard-coated and corrosion protected square-hollow profile
Move loads up to 500 g at speeds of up to 0.7 m/s
Bearing made of iglide® J
Drive: NEMA11 stepper motor with gear wheel
drylin® Q - gripper axisProtected magnetic tape
Attachment options via slot nuts
Hand clamp on carriage
Unsupported attachment
Profile AWMQ-20 max. length 1.500 mm
Space-saving sensor integrated in the carriage
drylin® Q - measuring system