Change Language :
drylin® W profile rails enable extremely high flexibility in design and a simple assembly by the application of individual or double rails. Hard-anodised aluminium is used as a rail material and provides the best friction and wear results for profile rails. The high-profile carbon fibre is especially light. The multiple options enable the use of drylin® W profile rails in many applications – even under extreme conditions.
Save assembly costs
Simple and fast assembly thanks to double rails instead of two single rails mounted in parallel
More flexibility
in design thanks to flexible distances with parallel single rails
Weight-optimised profile rails
With extremely light and strong carbon rail material. Reduce weight by up to 60%.
Profile rails made of stainless steel
Machine parts made of stainless steel are designed to survive in the worst environments. Heat, pressure, seawater, liquid and gaseous media like detergents and other chemicals. Linear systems made of stainless steel 1,4571 and 1,4301 are especially robust and are used in environments with particularly extreme conditions – for instance in the sectors:
Curved profile rails
Whether in camera or stage technology or for more ergonomics at the workplace. With curved profile rails, igus® offers even more possibilities from the broad drylin® W product range for your applications. Even the curved profile rails move completely without lubrication. Carriages and linear housings are offered that are suitable to the curved or concave/convex linear rails.
The carbon profile rails is especially light and strong
The carbon profile rail WSPC is 70% lighter than liner rails made of aluminium or stainless steel. Especially in aircraft construction or the automotive industry the drylin® W carbon rail with square profile is used. The solid plastic carriage WWPL-06-30-06 made of an iglidur® material was developed specifically for the carbon rail and has best coefficient of friction and wear.
The X-ray transparency is another advantage of the carbon fibre. So the material is often used in medical or measurement technology.