Change Language :
Highly dynamic at small loads
The new DryLin® cantilever axis was particularly developed for pick & place applications with high dynamics and small loads. In this type of axis carriage and motor are fixed while the axis moves. The plastic rack provides for highly dynamic direct force transfer (approx. 20-30% performance / speed increase) without deflecting or pre-tensioning a timing belt. Therefore the axis can be operated with a small motor and small loads up to around 1 kg.
100% self-lubricating
Direct force transfer via rack
Highly dynamic
Light and small
Material combination: Aluminum extrusion / plastic rack
The adapter plates and connection brackets are accessories
Upgrades to 2 or 3 axis portals
Low load up to approx. 1 kg
**Application areas:**Pick & Place, portals, assembly, medical technology, 2- or 3-axis gantries