Change Language :
* Assumption: The moving mass is located in a circumscribed circle with a max. R = 100 mm to the middle of the guiding rail, max. permissible torque version 01: 1.3 Nm, a= 0 m/s² ; Standard version: 2.4 Nm, a= 0 m/s²; constant drive without nominal value acceleration.