Change Language :
Plain bearings of the L1 series are designed for dry operation against steel. The best results are attained with surface finishes of 0.8 μm. The coefficients of sliding friction reduces with increasing load. Typical values in dry operation are 0.2 to 0.3. But the value can be higher with unfavorable shafts.
iglide® L100 | Rotary | Oscillating | Linear |
---|---|---|---|
Continuous (fpm) | 295.3 | 295.3 | 1,575 |
Short term (fpm) | 590.6 | 590.6 | 1,969 |
Table 04: Maximum surface speeds for iglide® L100 |
The adjacent table shows potential surface speeds of L1 bearings. The maximum speeds are permitted in linear movements.
iglide® L100 | Operation temperatures |
---|---|
Lower | -22°F |
Upper, long-term | +212°F |
Upper, short-term | +374°F |
Table 05: Temperature limits for iglide® L100 |
Temperatures influence the compressive strength of the bearing, the wear and the firm fit of the bearing in the housing. A firm fit could be determined in all the tests up to a temperature of 158°F. A locking of the bearing in its seat is recommended for higher temperatures. With adequate locking, the L1 series plain bearings can be used even at temperatures over 266°F.