Configurator for drylin® N – low-profile linear guide system NW-02-40

Ordering a complete system

Ordering a complete system

Configuration in just a few steps:

  1. no floating bearing
  2. Floating bearing in z-direction
  3. Floating bearing in y-direction
  4. Floating bearing in yz-direction
Floating bearing application

drylin® N carriage drawing
Part No.L max.aC4C5 min.C6 max.hh1K1ly [mm2]lz [mm2]weight [g/m]
NS-01-40(-AR)3.00040602049,58,71,3Ø4,526.400970450
Part No.H ±0,35A CC1C2H2KK3SpDpweight [g]
NW-01-40(-P)9,5235040201,3Ø4,5---30
NW-11-409,5235240201,3Ø4,5---30
NW-02-40(-P)9,523504020--M456,530
NW-12-409,523524020--M456,530