Change Language :
Are you greasing your sliding linear bearings? Breaking the 2:1 rule? If so, you’re probably experiencing binding, chattering or other irregular motion in your application. Below are five tips to help you set your application up for success.
To ensure that the bearing sets do not chatter or stop moving, increase the center-to-center distances of the bearings along one rail and in the same direction as the axis of travel. You may use a design tool, such as the drylin® linear guides configurator, to determine whether the bearings are properly spaced, among other important considerations.
We also recommend designating one side of the system as the "fixed" side, one as the "floating" side, and following the 2:1 rule. This rule states that if either the drive force (Fa) or applied load force (Fs) is a greater distance than twice the bearing length (wx), then a binding or chattering of the system can occur. The 2:1 rule is specific to igus® bearings because of the increased coefficient of friction of the materials in our linear bearing systems. (Bearings that slide have a higher coeffecient of friction (COF = 0.25) compared to bearings that roll).
Irregular or chattering motion may occur when the rails are too close together for a load-offset in either the y or z axis (perpendicular to the axis of travel, which is typically designated the x axis).
If you want to move the system by hand while avoiding the maintenance and higher costs that come along with using ball bearings, a hybrid bearing that rolls and slides is an ideal solution.
When using a traditional plastic sliding bearing, a minimum of 2.5 pounds of push-force (this will be higher with cantilevered loads) is needed for every 10 pounds of radial load. If you choose a hybrid bearing, you can reduce the push-force by 0.5 pounds for every 10 pounds of radial load.
Twenty-five pounds of push-force is the upper limit of an average person’s capacity. Therefore, with regular linear bearings, approximately 100 pounds of radial load would be the upper limit of a person’s capacity to push manually. With hybrid bearings, 120 pounds would be achievable as a radial load with a 25-pound push-force limit.
Whether you're interested in turnkey, full assembled solutions, or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747