Change Language :
Especially resistant to corrosion
drylin T linear rails are available in a variety of sizes, with no cutting charges for standard lengths and tolerances. Anodized aluminum is used to ensure the rails are both lightweight and resistant to wear and corrosion. Finally, drylin T linear rails are compatible with both recirculating ball bearing systems and our own drylin T linear guide carriages, making them a perfect first step for a complete linear system overhaul.
Self-lubricating linear rails with sliding elements from the high-performance polymer iglide® J range, with ideal running characteristics for use in automation and materials handling. Whether with manual or automatic clearance adjustment or with manual clamps, all drylin® T linear rails are maintenance-free, self-lubricating and quiet, even in extreme conditions. For special requirements, such as small installation spaces or particularly high loads, the product range also includes miniature guides and heavy-duty linear systems.
Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!
Customer Service:
Monday to Friday from 8 am - 8 pm
Online:
24h