robolink® RL-DP-4 DoF robotic armOur robolink® DP articulated arm robots can be used individually and flexibly. It has four degrees of freedom and can be equipped with or without a control system. The robolink® DP can be used for applications with precision requirements of +/- 0.5mm with a load of up to 3.0kg. This type of articulated arm robot is typically used with cycle times of > 7s. The robot is available in the standard colour black, but an individual colour selection is possible. The suitable igus® Robot Control software can be downloaded free of charge in advance and is optionally available as a version with control system in the switch cabinet or as a top-hat (DIN) rail version. Our robolink® robotic components consist largely of our tribologically optimised plastics and enable significant cost savings. At the same time, a long service life and freedom from maintenance are realised.
Application examplesTypical applications of our robolink® DP multi-axis articulated robots include pick and place applications, quality controls and loading processes.
Robot control system for an easy entry into automationThe robolink® DP is compatible with igus® Robot Control. The igus® Robot Control enables a simple and intuitive system for robot control and programming. The free-of-charge, licence-free
igus Robot Control Software (iRC) is integrated into the control system and thus makes use of a uniform operating concept and consistent communication services for many components of a system. This entails less project planning effort and faster commissioning.
Optional accessoriesBase for robolink® DP, triflex® multi-axis carriers for robolink® DP robotic arm, but also robolink® DP with driverless transport system from MiR | Plug & Play kit.
If you are not sure whether the robot is right for your application, feel free to contact us for a demo.