Change Language :
The proven DryLin® SLW linear system in installation size 1080 can be equipped with a new digital measuring system and adapts to any requirements in an ideal way. The stroke and measuring length can be determined individually, the moving display can optionally be set to metric as well as inch, and the 0 point can be set to any position. In addition, the count direction can be set manually and the fixable ball head allows an ergonomic reading direction.
Space-saving sensor integrated in the carriage
Operation without mains supply
Integrated magnetic tape
Self-lubricating operation
Extensive accessories available
**Typical applications:**Format adjustments, stop dog adjustments
Technical data
Multi functional display
Programmable (password protected)
Variable configuration
Count direction, decimal point, unit (mm,inch), optional activation of PRESET value
Resolution
0,1 mm
Max. speed
8,2 f/s
Display area
-99999, 99999
Operation
Actual or target value
Power supply
Battery 1/2 AA, 3,6 V
Service life of battery
4 years
Battery replacement
On the front possible, in line with the parameters when installed
Operating temperature
0-58°F
Display keyboard
3 function buttons
Display digit height
7,5 mm
Housing protection class
Display IP54, Sensor IP67
Electromagnetic compatibility
20004/108/CE