The ideal complement for drylin® spindle lift tables. The flexshaft enables the positioning of the hand wheel independent of the installation position of the linear unit at a distance of 500 mm and offset by 85°? No problem!
Lengths: 300 mm, 500 mm and 1000 mm (flexible range)
Material: Flexible shaft: Burnished steel, plastic guard: Rilsan connecting piece: Stainless steel 1.4305
For all journal diameters (10, 12, 14 mm).
Flexible installation.
Space saving.