Change Language :
This Heavy Duty cable carrier line was developed with the following applications in mind:
The improved E4/4 Heavy Duty takes plastic cable carriers to another level. Strength and service life are improved by significantly increasing the gliding and load bearing surfaces. E4/4 Heavy Duty also withstands higher push/pull forces with the same inner dimensions as the regular E4/4 series. Supplied from stock for the HD series:
Serie | Inner height Hi [mm] | Inner width Bi [mm] | Outer width Bi [mm] | Outer height Ba [mm] | Bending radius R [mm] | With roles | |
---|---|---|---|---|---|---|---|
4040HD | 56 | 50-600 | 104-664 | 84 | 135-500 | 4040RHD | inquire |
5050HD | 80 | 50-600 | 110-660 | 108 | 150-1000 | 5050RHD | inquire |