Now also for drylin profile guides: predictive maintenance information and connection to the Internet of Things (IoT)

smart drylin W
Improve technology
  • Measuring and LoRa data transmission unit integrated in the carrier plate of the drylin® carriage
  • LoRa radio range: approx. 50m
  • Integrated 24V DC power supply with LiPo accumulator
  • Information output on current sensor status, time until next predicted maintenance and battery status
  • Connection to customer networks and Industry 4.0 applications
Cost down
  • Use without special accessories thanks to charging via standard USB socket
  • Space-saving receiver and computing unit for external installation
Proof
  • Function test in measuring system successfully passed
  • Try it out yourself in your own application: igus® is offering free samples in the beta test phase
Sustainability
  • Predictable service intervals save resource-intensive emergency operations

What does predictive maintenance mean?

i.Cee:plus

Flexible solutions and great variety

  • 14 rail profiles, 50 carriage versions
  • 100% maintenance-free and lubrication-free
  • Corrosion-resistant and hygienic
  • Wear-resistant
  • Resistant to dirt, dust and humidity
  • Very quiet operation
  • Costs up to 40% less than recirculating ball bearing guides
Longer product life cycle

Sustainability

No lubricants required

Industry 4.0: real-world examples

smart at guedel
smart at AOS
Smart applications

Smart project planning

Project planning

Smart consulting tool

smart tool

Smart brochure

smart brochure