Change Language :
Vertical - Hanging Applications
Heights of over 328 ft are possible with igus® energy chain cable carriers in hanging applications. Particularly in the material handling industry, for example, the application of an energy chain ensures that individual cables do not get caught up in shelving or protruding pallets.
Cables and hoses
Two important factors in vertical cable management are how the conduits lay in the energy chain cable carrier and and how they are secured at the end points: All cables and hoses must be hung so that they bear their own weight. The energy chain fulfills the function of orderly conduit bundling only and should not absorb any further tensile forces. igus® interior separation elements should be used for distinct division of all cables and hoses. The cables and hoses must be secured carefully to both end points of the energy chain. The strain relief must be designed so that the opposite run cannot catch.
Camber
A normal igus® energy chain with camber is suitable for hanging use if enough space is available. If there is no room - as is frequently the case for storage and retrieval systems in narrow aisles - a "no camber" energy chain must be ordered. Order example: 27.07.100.0.NC (NC = no camber) These versions are offered at no additional charge, but with a slightly longer delivery period - usually 1-2 business days longer.
Vertical motion without lateral acceleration
If the application involves vertical motion without lateral acceleration, the energy chain cable carrier can be installed without lateral support. If the space restrictions are severe, an igus® energy chain with no camber must be specified.
Vertical motion with lateral acceleration
If lateral acceleration occurs, lateral guidance of the energy chain must be provided in most cases. The diagram to the right shows the principle of such guidance. Partial guidance is also an option - however, it must at least cover the area in which the energy chain may sway. Lateral acceleration can occur in two directions. The lateral guidance must be installed accordingly. If you have a choice, the layout in Figure A is preferred. Additional guidance along the side of the energy chain helps to stabilize the chain further.
Travel height max: | 328 ft |
---|---|
v max: | 66 ft/s dependent on height and stability of the energy chain |
a max: | 164 ft/s2 dependent on height and stability of the energy chain |
The modular design of igus® energy chains facilitates this space-saving and unconventional solution. For modern platform technology, such as performance stages, a variety of conduits which adjust the stage height must be accommodated. Lack of space almost invariably presents particular difficulties. The photo below shows an energy chain in a "Zig-Zag" configuration. The unextended energy chain is stored in a "basket" underneath the stage. If the stage is raised, the energy chain unfolds, generating little to no noise. This construction is possible with System E4/4, E4/0 E- Chains® as well as many other types. Please consult igus® for these kinds of applications.
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!