Change Language :
Circular movements with twisterchain - The twisterchain product range offers a vast selection for circular movements. twisterchain applications are available with guide trough, which has the following advantages: Guidance of the e-chain®, reduced abrasion of the e-chain®, optimum low-noise operation, rotation angle up to 360°. The modular structure of the guide trough enables the utilization of a longer chain length, various bending radii and several twists.
Turns possible up to 540° (with special mounting parts)
The modular structure of the guide trough enables the linking of a variety of radii of chains, circles and bends with always the same trough parts.
Opening - press down the screwdriver vertically in the groove of the crossbar. Loosen the crossbar by prizing (against the clamp)
Inner height hi: 28 mm
Inner widths Bi: 52,5 - 112,5 mm
Bending radii R: 55 - 150 mm
Pitch: 44 mm
Inner height hi: 32 mm
Inner widths Bi: 50 - 150 mm
Bending radii R: 100 - 250 mm
Pitch: 56 mm
Inner height hi: 42 mm
Inner widths Bi: 50 - 200 mm
Bending radii R: 100 - 250 mm
Pitch: 67 mm
Inner height hi: 56 mm
Inner widths Bi: 50 - 200 mm
Bending radii R: 150 - 400 mm
Pitch: 91 mm
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!