Change Language :
for long service life, high stability, ease of installation and modularity
Easily execute energy supply systems with the E2/000 energy chain system.
E2/000 - The standard for medium loads
Good access, easy to fill, positive lock
Prevents accidental opening during operation
... max. holding strength up to 200 lbs.
... can be quickly opened with screwdriver
Helpful assembly tool
... from 33 to 2 seconds
... simple and quick opening of the energy chain
With guide troughs and as a roller energy chain
... low gliding coefficient 0.1 with E2/000 roller energy chains
... safely guided in guide troughs made of aluminum, steel or solid plastic
Available as a half and fully enclosed Energy Tube
... lid swung open on both sides
... snap open in the inner radius and available in many sizes
Simple enlargement of the interior
... snap-open either in the inner or outer radius, pivoted open
... suitable for hoses with a diameter up 3.14 inches (80 mm)
Long service life and easy installation
.. accelerations of 33 f/s² and more
... travels over 492 feet possible
For the protection of your cable
... hot chips up to 1562°F cannot burn into it ...
extremely tight and still easy to open
For even higher service life of the cables through rounded design
... Cables have the longest durability with plastic crossbars
... no plastic deformation with external impact force
... No cutting costs, no minimum quantities …
chainflex® works or your money back
For higher service life due to rounded base
... nearly half the cable wear ...
less parts, more possibilities
For maximum force absorption and thus high stability for large unsupported lengths
... max. unsupported additional load possible up to 8.75 lbs/ft
... max. unsupported lengths (FLB) 9.84 ft (+25% with the optional XXL material)
Dampens noise of the stop-dog and rolling
... minimum noise level 42 dB(A)
... many series certified by TÜV Rheinland
Long service life, even for applications that are turned sideways
... longer service life in side-mounted, rotating applications
... safe vertical guiding even at high lateral accelerations with the Guidelok system
Space reducing and reliable Chainfix program
... Three times higher tensile strength of igus® Chainfix clamps ...
also safe in oil, coolants, waters