Container Crane with Long-Traveling e-chain

Container Crane with Long-Traveling e-chain®

Rol-energy chain reduces drive power by 75%

long travel cable carrier
long travel cable carrier

Profile

  • What was needed: Crane operator's cab: E4/4 energy chain (type 4040), load handling device (trolley): Rol-E-Chain 5050R.21/21/21.250.0, chainflex cables, stainless steel guide troughs and housing
  • Requirements: corrosive environmental conditions, dust generation
  • Industry: Crane, ship unloader
  • Success for the customer: complete energy supply solution from a single source, reliable solution for highly corrosive environmental conditions

Problem

Solution

cable carrier on crane

Hoist equipment (trolley):

  • Travel: 90 m
  • Speed: 189.6 m/min
  • Acceleration: 1 m/s2
  • Fill weight: 41.03 kg/m
  • energy chain Rol-E-Chain 5050R used 21/21/21.250.0
  • All cables: igus® chainflex®
igus® energy chain cable carrier

Supply for the crane operator's cabin:

  • Travel: 239 ft (73 m)
  • Speed 1.1 ft/s (0.33 m/sec)
  • Acceleration: 1.64 ft/s2 (0.5 m/s2)
  • Various cables from the chainflex® program
cable carrier on a long travel crane

Longitudinal travel (cross travel)

  • (cross travel) 1,447.8 ft (441.3 m)
  • Acceleration at 0.3 ft/s2 (0.1 m/s2)
  • Speed at 1.6 ft/s (0.5 m/s)

Tools & Configurators

e-chain configurator

e-chain® expert configurator

e-chain CAD library

e-chain® CAD Library

3d models

Browse interactive 3D models

Contact a Cable Carriers Expert