Change Language :
A rotary module including an E4.1 energy chain is used on the rotary winches of the riser pull-in system in the rotating mooring turret of an FPSO vessel. In all weathers, the system must be flexible even when the ship's structure moves quickly. Even the high tensile loads of various conveying hoses must not be a problem. With a maximum rotation angle of 380° and the strong E4.1 energy chain designed for environmental conditions at sea, the optimal solution was found.