Change Language :
Mounting brackets
Mounting brackets must be attached so that an energy chain cable carrier does not bow out. The igus® program offers locking or one-sided, locking mounting brackets for almost all types of energy chains. Locking KMA mounting brackets are highly recommended because they can be attached flush to a machine.
Cables and hoses
Cables and hoses must be laid in the energy chain cable carrier so that they can bend freely. For precise guidance of the cables and hoses, we strongly recommend igus® interior spacer modules. Cables must be strain relieved at both ends.
Max stroke height - without support | ≈ 13 ft |
---|---|
Max. stroke height - with support of the first energy chain links | ≈ 20 ft |
Max. stroke height - with full support | ≈ 66 ft |
v max (dependent upon stroke height and weight) | 66 ft/s |
a max (dependent upon stroke height and weight) | 164 ft/s2 |
U-shaped supported E-Tube for high lateral acceleration
Lateral acceleration
If lateral acceleration occurs, the energy chain should be supported along the outer radius. For higher energy chain heights, it is generally recommended that at least the first three links on the outer radius be supported. For maximum heights and weights, the whole distance must often be supported. Due to the wide variety of combinations involving weights, stroke heights, energy chain cable carrier types and bending radii, we strongly recommend you make use of our consulting services.