Change Language :
Strain relief can consist of standard elements or can be custom-made. For most applications, our standard program of profile rails with mounting brackets and space-saving Chainfix clamps can be used. We also offer simple strain relief solutions using cable tiewraps and tiewrap plates. In ideal cases, the cables should be secured at both ends of the energy chain with strain relief (in a few instances, strain relief at the moving end of the energy chain is sufficient - please consult igus® for these cases)
Tests on our premises and in field applications have shown strain relief located at the last bending point of the energy chain has no influence over the durability of igus® chainflex® cables. It is possible, therefore, to integrate the strain relief with the mounting bracket. This space-saving option for strain relief is offered by igus® for almost all energy chains.
Optimal igus® Chainfix housing with reduced height
Chainfix clip is a series of clamps and bottom parts made of plastic for cable diameters ranging from 0.2 inches to 0.9 inches. Chainfix Clip is available for profile rails, also suitable for assembly in the KMA mounting brackets and clip-on strain relief for cross bars.
Features:
The plates 3050-ZC and 3075-ZC can be clipped directly into the profile rail without bolts or any extra hardware. Clip-on tiewrap plates can be released and repositioned with just a screwdriver used as a lever.
The tiewrap plate is directly located on the mounting bracket, to which cables and hoses can be fastened with cable ties.
Advantages:
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!