Change Language :
Cable Protection From a Range of Versatile Products & Accessories
PMA cable protection systems are used wherever the mechanical protection of electrical lines and cables is needed. Highly flexible cable protection tubes are specifically suited for the additional protection of cable guides in e-chain systems®. Due to the combination of technical know-how and the strictest international safety guidelines, PMA fulfills the worldwide requirements of industrial markets in application areas like mechanical engineering, automotive construction, fiber optics, solar technology as well as applications in the robot sector with high speeds and millions of alternate bending cycles.
PMAFLEX—Corrugated Tubing Used for Cable Protectors
PMAFLEX includes different corrugated tube types for a variety of applications in the cable protection field. The PMAFLEX range offers tubes for technically demanding applications with special requirements. Tube sizes are available from 4.5 mm to 125 mm diameter in versions from very light to very heavy and bendable to highly flexible. Standard colors are black and gray. Many tube types are specifically tested and/or approved according to CSA, UL recognition, NF, SNCF, DB, etc.
PMAFIX: Connectors w/ Safety Locks for Maximum Cable Protection
The name PMAFIX describes a very large range in connection fittings with the patented PMA safety lock system. The connection fittings are available for a tightness of IP66 and IP68. IP66 connection fittings are equipped with a pre-installed universal lock, which guarantees a quick push-in assembly of the tube. IP68 connection fittings for higher requirements are delivered with a special tube sealing cap.
Highly flexible, medium corrugated tubes
Temperature range:
-58°F to +203°F,
short-term up to 302°F
Flexible, very heavy version
Temperature range:
-40°F to +221°F,
short-term up to 302°F
Single-piece system support with integrated safety catch
PMACLIP FHFor the additional securing of the connection fittings.
Material:
Type BMN: Polyamide, black
Type GMN: Polyamide, gray
For temporary sealing for instance of switch cabinets that are prepared for PMAFIX fittings.
Material: Fiber-glass reinforced polyamide, light gray
Very flexible, medium corrugated tubes
Temperature range:
-40°F to +221°F,
short-term up to 302°F
Separable protective hose, flexible
Temperature range:
-40°F to +212°F,
short-term up to 266°F
Very flexible, medium corrugated tubes CSA
Temperature range:
-58°F to +221°F,
short-term up to 302°F
Straight fittings
PMAFIX VNDPlastic energy chains increase the service life of cables in motion control applications.
triflex® R energy supply solutions specifically for 6-axis robots
Protectors and heat shield jackets for use on industrial robots
Product range overview - heat shield jackets