Cable carrier instead of conventional solution

Cable carrier system used instead of cable drum

Smooth operation at this sewage treatment plant since the year 2000

energy chain cable carrier
Cable drum solution at sewage treatment plant

Shop chainflex® control cables

PVC Control Cables

CF5 PVC Control cable
  • For heavy duty applications
  • Flame retardant
  • Silicon-free
  • UV-resistant
  • Oil-resistant according to DIN EN 50363-4-1

PUR Control Cables

CF77-UL-D PUR Control Cables
  • For twistable applications
  • Coolant, hydrolysis, microbe and UV-resistant
  • Flame retardant
  • Halogen, silicon and PVC-free
  • Oil-resistant to DIN EN 50363-10-2

TPE Control Cables

CF9 TPE Control Cables
  • For heaviest duty applications
  • Low-temperature-flexible
  • Hydrolysis, microbe, coolant and UV-resistant
  • Halogen, silicon and PVC-free
  • Oil-resistant according to DIN EN 60811-404