header_eng_basic-flizz_1170.jpg

basic flizz® enclosed guide

What is the basic flizz®?

Benefits:

  • Low-maintenance system for travel up to 328 ft
  • Other sizes and versions available, travel up to 656 ft and more with E2 roller e-chains®
  • Protection against weather and dirt exposure - Cost-effective and fully enclosed complete solution
  • Standardized and modular design
  • Simple wall assembly or optional floor mounting
  • Cable lengths up to 50% shorter than festooning, low-profile installation and no cable junction
  • Cables are at all times guided with a defined bending radius, and tensile forces are absorbed by the e-chain®
  • No slip ring contacts (as is the case on motor drums)
  • Cables or hoses can easily be retrofitted at any time

basic_flizz_V2_klein_570.jpg

The basic flizz® at a glance

  1. Safe guidance: Slide rail integrated into the profile
  2. Modular design: Easy assembly, compact design
  3. Protected: Weather-resistant stainless-steel enclosure
  4. Quick assembly: Can be opened in the outer radius
  5. Wide range of mounting options

ECS_PROD_basic-flizz_shop-2100x1400
caption

Complete sets directly in the shop

basic flizz in use

Wastewater treatment without failures at the Plauen wastewater treatment plant

Discuss your project with an expert