All drylin E motor products for 2024

drylin E motor control system D1 with PROFINET

drylin® E D1 PROFINET
  • Compatible with many automation control systems with PROFINET
  • Fast integration thanks to certified D1 motor control system
  • D1 compatible with PROFINET with 18% market share
  • Older D1s can be upgraded to PROFINET with a free firmware update

drylin E control units for the D1 motor control system

control units
  • Simple operation of automation processes
  • Fast commissioning thanks to interaction between D1 and control units
  • 80% time saving thanks to prefabricated control units
  • Reusable and durable

drylin E lead screw motors in installation size NEMA 8

lead screw stepper motors
  • Space-saving drive solution with a flange dimension of just 20mm
  • Cost reduction for a machine due to smaller installation space and lightweight feature
  • 30% gained installation space compared to NEMA 11
  • CE according to ROHS

drylin E stepper motors with encoder in IP65

stepper motors ip 65
  • Stepper motor series with encoder for humid environments from 0.5 - 5.9Nm
  • 1m connection cable and inexpensive Molex connectors available
  • 12% gain in overall length compared to NEMA 17 with metric connector
  • CE according to ROHS

drylin E double axes with stepper motors

double axis
  • Space-saving drive solution with high torque absorption
  • In four different sizes
  • Predefined double axes
  • 50% gained installation space compared to externally assembled motor
  • Also available with replacement bearings for a longer service life

Further new motor products | 2023

drylin E stepper motors with double shaft

drylin® E stepper motor dual shaft
  • Four dual-shaft stepper motors for space-saving design
  • Space-saving design with double-shaft stepper motor helps reduce costs
  • Stepper motors from 0.5Nm to 5.9Nm
  • Wear and maintenance-free

drylin E cost-effective, clip-on connection cables

drylin® E motor cables
  • 12 cables for 12 EC/BLDC motors
  • Suitable for igus EC/BLDC motors
  • Flame-retardant and silicone-free
  • For heavy duty applications

drylin E clip-on support for the control cabinet

drylin® E supports
  • Three drive supports for 12 stepper motor drives
  • Two brake resistor supports for four brake resistors
  • Holder for stepper motor drives suitable for igus D7, D8, D9
  • Support for brake resistors suitable for all igus products in the category
  • Particularly light: the stepper motor drive support weighs 145g and the brake resistor support only 180g.
  • Lubrication and maintenance-free

drylin E lead screw stepper motors in installation size NEMA 14

drylin® E lead screw stepper motors in installation size NEMA14
  • One installation size, two lengths, four motor types with and without angular encoder
  • Suitable for igus® lead screws and control systems
  • 15% smaller installation space compared to NEMA17 stepper motors
  • Maintenance-free and can run for up to 20,000 operating hours

drylin E shaft stepper motors with encoder and brake

drylin® E shaft stepper motors with encoder and brake
  • 10 motors for any application
  • Suitable for igus control systems
  • Holding torque from 0.03Nm to 12Nm
  • Maintenance-free and CE (EMC) approved

drylin E motors with Molex connector

drylin® E motors with Molex connector plug
  • Standard Molex connectors for quick and secure installation
  • Installation costs are reduced thanks to plug in connections
  • 95% faster installation than solder or screw connection
  • Maintenance-free and wear-free

drylin E power supply for automation

Voltage supply for automation
  • Eight different voltage supplies for every application
  • Suitable for igus control systems and motors
  • Voltage range 24-48V and currents 2.5-20A
  • Maintenance-free

drylin E experience and sample programs

drylin® E dryve Experience & sample programs
  • Functional software integration through sample programmes
  • Presentation, explanation and demonstration of the respective motor control system
  • Reduce commissioning costs through online services
  • 50% time savings by summarising the most frequently asked questions via videos and 90% faster commissioning
  • Digital data and no printed paper content

drylin E firmware update for D1

Firmware update for D1
  • 11 Improvements/functions for automation
  • The free update can be loaded on any D1
  • Shorter commissioning thanks to tips in the GUI
  • Digital product with unlimited multiple use

Motors online shop

Motors shop

Electric motor product finder

Electric motor product finder

Make a product enquiry

Motor news enquiry