Change Language :
drylin® W linear system in a new small installation size Ø 6mm
Low-cost single bearing zinc die-cast housing for horizontal and vertical installation positions. Two spring pre-load classes available.
The drylin® single-bearing housing features precisely controlled adjustment without any stick-slip effect. They are also lightweight.
The weed control robot from AIGRO UP with drylin® W profile rails and linear housing from igus®.
The MAX Velolift from Rad9 for assembly of bicycles with the drylin® W double rail and linear housing from igus®.
The municipal vehicle from Fiedler with the drylin® W double rail WS and drylin® W pillow block from igus®.
The SLIDE from InGymNeering consists of the drylin® W profile guide and the drylin® W pillow block from igus®.