Custom radii. Self-aligning carriages. Easy installation.
Among the drylin® linear product line is a range of curved rails. The guides are bent according to custom radii to meet the customer’s specific application requirements. The carriages are also self-aligning due to the spherical bearings and are available with an optional manual clamp. Both drylin® W and drylin® T profiles can be bent as desired.
- Self-lubricating drylin® linear guide system on curved profile
- Variable bending directions
- Variable bending radii, rail lengths and bearing/carriage combinations
- Torque-resistant alternative to curved tube profiles
- Customized services based on application
Typical applications
Adjustments of machine doors, monitors, operating and control machines, marine, aerospace and stage construction