Change Language :
Manual crimp pliers
for Ø 1 mm contacts till 1 mm2 core cross section complete with positioning insert
Positioning
insert for Ø 0.6 mm contacts
Manual crimp pliers
for Ø 0.6 mm contacts till core cross section 0.5 mm2 Complete with positioning insert
Manual crimp pliers
for Ø 0,14mm2 up to 6,0mm2 contacts delivered with locator
Manual crimp pliers
for Ø 1 mm contacts and Ø 2 mm contacts core cross section 4mm2 inclusive positioning carrier
Positioning
for Ø 1 mm contacts
Positioning
for Ø 2 mm contacts
Positioning
for Ø 1 mm and Ø 2 mm contacts
Positioning
for Ø 2 mm contacts
Positioning
for Ø 1,5 mm contacts
Positioning
for Ø 0,5 up to 2,5 mm contacts
Positioning
for Ø 1,6 mm contacts
Positioning
for Ø 1,6 mm contacts
Manual crimp pliers
for Ø 3,6 mm contacts core cross section 16 mm2 inclusive positioning carrier
Positioning
for Ø 3,6 mm contacts
pneumatic crimp pliers
for Ø 3,6 mm and Ø 2,0 mm contactscore cross section 1,5 up to16 mm2
Contact | crimp area |
---|---|
Pin Ø 2,0 mm Bush Ø 3,6 mm | 1,5/2,5 mm² 1,5/2,5 mm² |
Pin Ø 3,6 mm Bush Ø 3,6 mm | 4,0/6,0 mm² |
Pin Ø 3,6 mm Bush Ø 3,6 mm | 10,0 mm² |
Pin Ø 3,6 mm Bush Ø 3,6 mm | 16,0 mm² |
Contact | crimp area |
---|---|
Pin Ø 2,0 mm Bush Ø 2,0 mm | 1,5/2,5 mm² 1,5/2,5 mm² |
Pin Ø 3,6 mm Bush Ø 3,6 mm | 1,5-10,0 mm² |
Pin Ø 3,6 mm Bush Ø 3,6 mm | 1,5-16,0 mm² |
Battery-powered Crimppliers,B131-C
Crimping insert | for 10 mm², 16 mm² |
Crimping insert | up to 25 mm² |
Crimping insert | up to 35 mm² |
Crimping insert | up to 50 mm² |
Crimping tool for
Y-ConTool-11
Cable dismantle tool
Assembling aid
Y-ConTool-30