Change Language :
Linear wear test rig (short stroke)
Test: linear wear rate
Load per bearing location: 10 N to 200 N
Gliding speed: 0,33 ft/s up to 0,98 ft/s
Temperature range: RT, 5 test stands up to 302°F
Available shaft diameters: 10 mm
Stroke lengths: 5 mm
Rotational wear test rig
Test: Rotational wear rate
Load per bearing location: 100 N to 1000 N
Gliding speed: 100 to 1,300 RPM (speed depends on the shaft diameter)
Available shaft diameters: 6, 8, 10, 12, 13, 14, 15, 16, 17, 18, 20 mm
Temperature range: RT, 2 test stands up to 302°F
Friction value test rig
Test: Rotational coefficient of friction
Load per bearing location: 10 N to 1000 N
Gliding speed: 100 to 1,300 RPM (speed depends on the shaft diameter)
Available shaft diameters: 6, 8, 10, 12, 13, 14, 15, 16, 17, 18, 20 mm
Temperature range: RT
Pivot wear test ring (pivot columns)
Test: Pivot wear rate
Load per bearing location: 25 N to 300 N
Gliding speed: 0.033 ft/s (at 10 mm shaft diameter)
Pivot angle: 60°
Available shaft diameters: 10 mm
Temperature range: RT