Decayed subsoil and dirt, generally in the form of leaves, accumulates in swimming pools over the winter months, which is difficult to remove. A remedy is the pool cleaner Poolwonder Turbo XL, which with its own weight of 1.4kg and 40cm suction width easily removes sand, leaves, moss and more from the pool. The pool cleaner is battery operated and is suitable for the daily cleaning of swimming pools of sizes up to 50 square meters.
- What was needed: Corrosion-free and maintenance-free ball bearings for underwater use
- Requirements: Self-lubricating, durable and corrosion-free
- Material: xiros® B180
- Industry: Swimming pool and general pool construction
- Success for the customer: Long service life, no relubrication of the components