public transport banner

Fireproof, maintenance-free, cost-effective solutions for the railway industry

  • Numerous igus® products meet Hazard Level 3 according to DIN EN 45545.
  • Special plain bearing materials fulfil requirement sets R22 and R23, while certain cables fulfil R15 and R16.
  • Service life can be calculated with free online tools
  • motion plastics® achieve weight savings
  • Vibration-dampening bearing technology
  • Maintenance-free bearing technology without any additional lubrication
  • High temperature resistance from -58 °F to +338 °F
railway sample box
E-Z chain®
Micro flizz®

Plastic plain bearing with V0 classification pursuant to UL94

iglide GV0
drylin R
igubal rod end
Leadscrews