Clean, quiet and cost-effective solutions for the printing industry in 24h.

  • Lubrication and maintenance-free
  • Insensitivity to print dusting powder and paper dust
  • Vibration dampening
  • Quiet (32 dB(A))
  • Corrosion-resistant
  • Available from stock
printer

Products for print technology:

Energy chains suitable for cleanrooms

e-chains for cleanrooms
  • Extremely quiet and low-vibration
  • Weight saving of approximately 30%
  • Cost-effective

Cables suitable for cleanrooms

cables for cleanrooms
  • Highly flexible cables
  • For high speeds and accelerations
  • Up to 4 year guarantee

Linear guides suitable for cleanrooms

Linear guides cleanroom
  • High strength
  • Easy installation, maintenance-free
  • Resistant to dirt due to dry operation

iglide G plain bearings

iglide G plain bearings
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective

xiros polymer ball bearing

xiros
  • Up to 40% cheaper and 60% lighter
  • 100% self-lubricating
  • Temperature-resistant from -40 to +80°C

igubal spherical bearings

igubal spherical bearings
  • Up to 80% lighter than metal bearings
  • Low-friction dry operation
  • Resistant to dust and dirt

igus products in use in print technology

"Virtu" large format printer

"Virtu" large format printer

screen printing facility

Screen-printing facility

flat bed inkjet printer

Flat bed inkjet printer

Enveloping machines

Enveloping machines