igus® mobile shore power outlet systems (iMSPO) with long travel cable carriers

System:

  • Installation of iMSPO on the quay wall above the fendering system
  • With igus roller e-chains for longer travels and heavy cable fill packages to cover an entire berth
  • iMSPO is self-propelled and can be positioned anywhere along the berth
  • Control of all operations with a pendant
  • Designed according to IEC 80005-1, Annex D - 6.6kV, 7.5MVA
  • Meets EU Machinery Directive 2006/42/EC
  • Corrosion protection system according to C5-M
  • IP65 rating for electrical components

What is mobile shore power?

Why use iMSPO?

Cost savings

  • Reduce costs by covering the entire berth with one mobile outlet instead of investing in multiple outlets and infrastructure to support them
  • Reduction of fixed cabling, SPO’s and medium voltage gear
  • Reduce maintenance costs
  • One time investment. Install one iMSPO and don’t worry about future challenges
  • Proven technology, longer service life, cost efficient

Operational Advantages

  • Connect ships regardless of size and mooring position
  • No obstacles on the terminal during positioning and electrification
  • Connectors deployed from the vessel can be connected directly and easily
  • Integrated safety interlocking procedure
  • Proven technology, longer service life, cost efficient
  • Reduce the work involved to make connections and increase occupational safety

Contact a Mobile Shore Power Expert