automotive seating adjustments

Bearings, cable carriers, lead screw assemblies, etc. for car seat adjustments


Applications in Automotive Seating

car seat adjustment applications

Browse Applicable Parts

iglide® plain plastic bearings

iglide bearings and bushings
  • Corrosion- and dirt-resistant
  • UV-resistant, hygienic, vibration-damping
  • Wear-resistant in dirty environments

igubal® self-aligning bearings

igubal self aligning bearings
  • Easy handling and very cost-effective
  • Chemical resistant, lightweight, and robust
  • Temperature resistant up to 392°F

e-chain® cable carriers

e-chain low cost
  • Lightweight & high torsion resistance
  • Snap-open or closed design
  • Internal separators -- standard or notch

iglide® gears

iglide gears
  • Bevel, spur, and gear racks
  • Various shaft hubs - round, d cut, feather key
  • Various custom options - 3D SLS, injection molding, etc

Clip bearings

clip bearings igus
  • Designed for fitting shafts through sheet metal
  • Bearings have flanges located on both ends
  • Bearings are secured in the sheet metal plate on both sides after fitting​​​​​​​

dryspin® lead screws & nuts

drylin lead screws and nuts
  • Cost-effective alternative to metal lead screws
  • Individual design, short delivery times
  • Variety of self-lubricating, maintenance-free materials

Browse our Services for Custom Parts

Additive Manufacturing, 3D Printing

custom bearings 3d printing
  • FDM, SLS, DLP and print2mold® methods
  • 3D printing materials and printing services
  • Fast delivery and online CAD configuration

Subtractive Manufacturing

custom bearings machining
  • Uses high-performance bar stock
  • Wear-resistant and maintenance-free
  • Resists dirt, dust, corrosion & humidity

Injection Molding

custom bearings injection molding
  • Maintenance-free, longer service life
  • Up to 70% faster than comparable methods
  • 55 choices of material available

Contact Us

Questions or product information? Please contact:

matt joiner
Matthew Joiner

Automotive Industry Manager

+1 401 438-2200Email