Insert Bearings

igubal® spherical insert bearings are 80% lighter than their metal counterparts and yet comparably robust. At the same time, they are up to 40% more cost-effective. Our spherical insert bearings allow dry operation without external lubrication, and are therefore maintenance-free and more economical in operation. The igubal® spherical insert bearings are available in various high-performance plastics, each with different specifications. The iglide® J polymer appeals with low moisture absorption, and another high-performance plastic has also been developed for the food industry, which can be detected by metal detectors and increases product safety. The igubal® spherical insert bearings are available in the dimensional series E.

Number of products 0

Consulting

I would be happy to answer your questions personally

Nate Guadagni
Nate Guadagni

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h