Series R2i.48

<p>Energy tube R2i.48 series<br></p>
igus-icon-lupe
R2i.48.050.100.0 technical drawing
igus-icon-lupe
R2i.48.050.100.0 technical drawing
igus-icon-lupe
R2i.48.050.100.0 technical drawing
igus-icon-lupe
play iconR2i.48.050.100.0 video
igus-icon-lupe
1 of 5
<p>Energy tube R2i.48 series<br></p>
Series R2i.48
Series R2i.48
Series R2i.48
Series R2i.48
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
1.89 in (48 mm)
Max. cable diameter
Max. cable diameter
1.69 in (43 mm)
Opening principle
Opening principle
Openable from inner radius
Inner width [Bi]
Inner width [Bi]
1.97 in (50 mm)
Bending radius [R]
Bending radius [R]
3.94 in (100 mm)

Consulting

I would be happy to answer your questions personally

Dan Thompson
Dan Thompson

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h