Series E4.32 ESD

E4.32.05.063.0.ESD product image
igus-icon-lupe
E4.32.05.063.0.ESD technical drawing
igus-icon-lupe
E4.32.05.063.0.ESD technical drawing
igus-icon-lupe
E4.32.05.063.0.ESD technical drawing
igus-icon-lupe
E4.32.05.063.0.ESD technical drawing
igus-icon-lupe
1 of 5
Series E4.32 ESD
Series E4.32 ESD
Series E4.32 ESD
Series E4.32 ESD
Series E4.32 ESD
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
1.26 in (32 mm)
Max. cable diameter
Max. cable diameter
1.1 in (28 mm)
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
1.97 in (50 mm)
Bending radius [R]
Bending radius [R]
2.48 in (63 mm)

Consulting

I would be happy to answer your questions personally

Dan Thompson
Dan Thompson

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h