Energy chain E2.17 series | Openable from both sides along the outer radius | Inner height: 17mm

<p>E2.17 series</p>
igus-icon-lupe
E2.17.015.028.0 technical drawing
igus-icon-lupe
E2.17.015.028.0 technical drawing
igus-icon-lupe
E2.17.015.028.0 technical drawing
igus-icon-lupe
1 of 4
<p>E2.17 series</p>
Energy chain E2.17 series | Openable from both sides along the outer radius | Inner height: 17mm
Energy chain E2.17 series | Openable from both sides along the outer radius | Inner height: 17mm
Energy chain E2.17 series | Openable from both sides along the outer radius | Inner height: 17mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
0.67 in (17 mm)
Max. cable diameter
Max. cable diameter
0.55 in (14 mm)
Opening principle
Opening principle
Openable from outer radius
Inner width [Bi]
Inner width [Bi]
0.59 in (15 mm)
Bending radius [R]
Bending radius [R]
1.1 in (28 mm)