Series E2C.10

E2C.10.06.018.0 product image
igus-icon-lupe
E2C.10.06.018.0 technical drawing
igus-icon-lupe
E2C.10.06.018.0 technical drawing
igus-icon-lupe
E2C.10.06.018.0 technical drawing
igus-icon-lupe
1 of 4
Series E2C.10
Series E2C.10
Series E2C.10
Series E2C.10
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
0.39 in (10 mm)
Max. cable diameter
Max. cable diameter
0.31 in (8 mm)
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
0.24 in (6 mm)
Bending radius [R]
Bending radius [R]
0.71 in (18 mm)

Consulting

I would be happy to answer your questions personally

Dan Thompson
Dan Thompson

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h