<br/>6 Reasons To Use Plastic Spherical Bearings
Plastic spherical bearings vs. metal
  1. Self-lubricating: Plastic spherical bearings do not require any external lubricants, making them completely maintenance-free. Self-lubricating bearings are an ideal solution for where dirt and dust can become embedded in the lubricant, which would cause performance issues.
  2. Reduced cost: Plastic spherical bearings can reduce costs up to 40% without sacrifying quality. Not only are they less expensive, but maintenance costs are significantly reduced.
  3. Vibration dampening: Plastic spherical bearings eliminate the excess noise and chattering associated with metal bearings. For applications where noise is an issue, such as in the medical industry, plastic bearings are ideal.
  4. Corrosion- and chemical-resistance: Unlike metal or bronze bearings, plastic bearings will never corrode and are impervious to most chemicals. They can be used in wash-down, salt water and caustic applications.
  5. Lightweight: Plastic spherical bearings are 80% lighter than steel. This offers many advantages in a wide range of applications.
  6. Predictable lifespan and wear rates: With igus®' Expert System, users can enter their maximum loads, speeds, temperatures, and shaft and housing materials, which then prompts the system to calculate the appropriate plastic bearing and its expected lifetime based on decades of real-world testing.