Change Language :
chainflex® flexible cables can withstand the harshest conditions
Specially-engineered chainflex® technology is able to withstand extreme temperatures, making the solutions completely heat and cold-resistant. Flexible cables from igus® are both flame-retardant and resistant to temperatures as low as -40°C. They can therefore be used in a wide range of demanding applications and industries, such as air-conditioning, offshore equipment, or steel and rolling mill machines. chainflex® cables’ outer sheaths can also be designed to adapt to seasonal temperature variations, if needed.
There is a wide range of temperature-resistant chainflex® flexible cables to meet your requirements. Our CF9 and CF10 control cables, ideal for low temperature applications, are oil and UV resistant. We also carry the CF34-UL-D and CF-35-UL motor cables, which are flame-retardant and silicone-free.
Learn more about the advantages of chainflex® cables and about our 4 year guarantee.
“Climate containers” used to test extreme temperatures
Tested according to DIN specifications, fixed and moved
Up to 4 year guarantee on all chainflex® cables
Find the perfect cable for you by inputing
the requirements of your application
See how many cycles you can expect from
chainflex® cables on your machine
Customer Service:
Monday to Friday from 8 am - 8 pm
Online:
24h